21.11.2024 4:46:39 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-1AA02-0YA5
No picture available
SIMATIC STEP 7 PROF V12 SP1 ENGINEERING-SW,FLOATING LICENSE SW AND DOCUMENTATION ON DVD CLASS A LICENSE KEY ON USB STICK 6 LANGUAGES(GE,EN,IT,FR,SP,CH), EXECUTABLE UNDER WINDOWS XP (32 BIT) / WINDOWS 7 (32 BIT, 64BIT) FOR CONFIGURATION OF SIMATIC S7-1200/1500 SIMATIC S7-300/400/WINAC SIMATIC BASIC PANELS
Notes
Product is no longer available
Sucessor:AN UPDATED VERSION IS ALREADY AVAILABLE: 6ES7822-1AA03-0YA5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-1AA02-0YA5
Product Description SIMATIC STEP 7 PROF V12 SP1 ENGINEERING-SW,FLOATING LICENSE SW AND DOCUMENTATION ON DVD CLASS A LICENSE KEY ON USB STICK 6 LANGUAGES(GE,EN,IT,FR,SP,CH), EXECUTABLE UNDER WINDOWS XP (32 BIT) / WINDOWS 7 (32 BIT, 64BIT) FOR CONFIGURATION OF SIMATIC S7-1200/1500 SIMATIC S7-300/400/WINAC SIMATIC BASIC PANELS
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2014
Notes
Product is no longer available
Sucessor:AN UPDATED VERSION IS ALREADY AVAILABLE: 6ES7822-1AA03-0YA5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,895 Kg
Packaging Dimension 18,70 x 26,10 x 3,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234925
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 2272
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;