26.04.2024 11:36:55 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-1AA07-0XC5
Product
SIMATIC STEP 7 Professional V17; Powerpack & Upgrade STEP 7 V5.3..V5.7 -> V17/2021; Combo Floating License; engineering software in TIA Portal; software and documentation on DVD; license key on USB flash drive; class A 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10 (64-bit), Windows Server 2016/2019; for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* content: set (5x DVD + 1x USB)
Notes
The product was replaced with the following successor product:
6ES7822-1AA23-0XC5 Compare Products
For this product a substitute is available: 6ES7822-1AA08-0XC5
6ES7822-1AA08-0XC5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-1AA07-0XC5
Product Description SIMATIC STEP 7 Professional V17; Powerpack & Upgrade STEP 7 V5.3..V5.7 -> V17/2021; Combo Floating License; engineering software in TIA Portal; software and documentation on DVD; license key on USB flash drive; class A 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10 (64-bit), Windows Server 2016/2019; for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* content: set (5x DVD + 1x USB)
Product family STEP 7 Professional
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 07.02.2023
Notes
The product was replaced with the following successor product:
6ES7822-1AA23-0XC5 Compare Products
For this product a substitute is available: 6ES7822-1AA08-0XC5
6ES7822-1AA08-0XC5 Compare Products
Successor information
Successor 6ES7822-1AA23-0XC5
Successor Description Not available
Substitute information
Substitute 6ES7822-1AA08-0XC5
Substitute Description Not available
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,265 Kg
Packaging Dimension 18,90 x 27,50 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944479
UPC 195125194120
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X07W
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;