26.04.2024 8:04:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1GE07-0YA5
Product
SIMATIC 50h Eng. V17 Combo Floating License download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2021, STEP 7 Professional V17, WinCC flexible 2008, WinCC Professional V17, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V17; software, documentation and license key for download; class A; ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6ES7823-1GE23-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1GE07-0YA5
Product Description SIMATIC 50h Eng. V17 Combo Floating License download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2021, STEP 7 Professional V17, WinCC flexible 2008, WinCC Professional V17, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V17; software, documentation and license key for download; class A; ******************************* Email address required for delivery
Product family SIMATIC WinCC (TIA Portal) Engineering
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 31.01.2023
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6ES7823-1GE23-0YA5 Compare Products
Successor information
Successor 6ES7823-1GE23-0YA5
Successor Description SIMATIC 50h Eng. V19 Combo floating license download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2021 SR2, STEP 7 Professional V19, WinCC flexible 2008, WinCC Professional V19, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V19; software, documentation and license key for download; class A; ******************************* Consignee e-mail address required for delivery
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944066
UPC 195125194533
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X07W
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;