04.12.2024 6:46:12 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1TE23-0CA5
Product
Image similar
Test Suite Advanced V19 + PLCSIM Advanced V6.0 Bundle Download contains: TIA Portal Test Suite V19 including floating license, engineering software and documentation, class A, 3 languages: de,en,zh; only executable with STEP 7 Professional V19; SIMATIC S7-PLCSIM Advanced V6.0 software, documentation and license key for download; class A; software 1 language: en documentation 2 languages: de,en; for system requirements specification, see www.siemens.com/compatool - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1TE23-0CA5
Product Description Test Suite Advanced V19 + PLCSIM Advanced V6.0 Bundle Download contains: TIA Portal Test Suite V19 including floating license, engineering software and documentation, class A, 3 languages: de,en,zh; only executable with STEP 7 Professional V19; SIMATIC S7-PLCSIM Advanced V6.0 software, documentation and license key for download; class A; software 1 language: en documentation 2 languages: de,en; for system requirements specification, see www.siemens.com/compatool - - consignee email address required for delivery
Product family TIA Portal Test Suite
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 17.01.2025
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623156499
UPC 195125458314
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A81
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;