22.12.2024 9:03:10 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7864-1CC42-0YA5
Product
SIMATIC S7, S7-Technology V4.2 incl. current service pack, Option package for STEP 7 for parameter assignment and programming of techno- logical user programs Floating License for 1 user, E-SW, SW and DOCU on DVD, License key on USB stick, Class A, 4 languages (de, de, fr, en fr, it), executable on Windows 7 (32/64 bit), Reference HW: S7-315T, S7-317T, S7-317TF, Microbox 420-T
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7864-1CC42-0YA5
Product Description SIMATIC S7, S7-Technology V4.2 incl. current service pack, Option package for STEP 7 for parameter assignment and programming of techno- logical user programs Floating License for 1 user, E-SW, SW and DOCU on DVD, License key on USB stick, Class A, 4 languages (de, de, fr, en fr, it), executable on Windows 7 (32/64 bit), Reference HW: S7-315T, S7-317T, S7-317TF, Microbox 420-T
Product family S7-Technology
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,301 Kg
Packaging Dimension 18,70 x 26,80 x 3,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169225021
UPC 040892688566
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X094
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;