27.12.2024 3:10:28 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7900-0AA00-0XA0
Product
Image similar
AC IEC cable, Germany and others, 90° male to 180° female (3-pole, C13) for Germany; France; Spain; the Netherlands; Belgium; Sweden; Austria; Finland for devices with corresponding interface, scope of supply: 1 IEC cable
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7900-0AA00-0XA0
Product Description AC IEC cable, Germany and others, 90° male to 180° female (3-pole, C13) for Germany; France; Spain; the Netherlands; Belgium; Sweden; Austria; Finland for devices with corresponding interface, scope of supply: 1 IEC cable
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 208 / 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,286 Kg
Packaging Dimension 13,40 x 25,10 x 4,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169038362
UPC 662643195934
Commodity Code 85444290
LKZ_FDB/ CatalogID IC10
Product Group 4329
Group Code R133
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2001
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-04-02
eClass 14 27-06-04-02
eClass 6 27-06-04-02
eClass 7.1 27-06-04-02
eClass 8 27-06-04-02
eClass 9 27-06-04-02
eClass 9.1 27-06-04-02
ETIM 7 EC001576
ETIM 8 EC001576
ETIM 9 EC001576
IDEA 4 4660
UNSPSC 15 39-12-14-40
|
Buy product
Quantity 1 Piece
;