07.01.2025 8:18:08 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7954-8LP01-0AA0
Product
***Spare part*** SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GByte
Notes
Product is no longer available. Successor:
6ES7954-8LP04-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7954-8LP01-0AA0
Product Description ***Spare part*** SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GByte
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available. Successor:
6ES7954-8LP04-0AA0 Compare Products
Successor information
Successor 6ES7954-8LP04-0AA0
Successor Description SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,031 Kg
Packaging Dimension 9,30 x 10,80 x 0,80
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080619
UPC Not available
Commodity Code 85235110
LKZ_FDB/ CatalogID ST9-E5
Product Group 4A92
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.02.2013
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;