27.07.2024 4:56:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7972-0CB20-0XA0
No picture available
*** SPARE PART*** SIMATIC S7, PC ADAPTER USB F. CONNECTION OF S7-200/300/ 400, C7; WITH USB-CABLE (5M) CAN BE USED UNDER WINXP/VISTA/ WINDOWS 7 32/64BIT
Notes
Product is no longer available. Successor:
6GK1571-0BA00-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7972-0CB20-0XA0
Product Description *** SPARE PART*** SIMATIC S7, PC ADAPTER USB F. CONNECTION OF S7-200/300/ 400, C7; WITH USB-CABLE (5M) CAN BE USED UNDER WINXP/VISTA/ WINDOWS 7 32/64BIT
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.06.2015
Notes
Product is no longer available. Successor:
6GK1571-0BA00-0AA0 Compare Products
Successor information
Successor 6GK1571-0BA00-0AA0
Successor Description PC adapter USB A2 USB adapter (USB V2.0) for connection of a PG/PC or notebook to SIMATIC S7 via PROFIBUS or MPI contain USB cable 5 m, MPI cable 0.3 m can be used under Windows XP/Vista/ Windows 7 32/64 bit and higher.
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,491 Kg
Packaging Dimension 17,40 x 24,30 x 4,30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169101325
UPC 662643229493
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 4227
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05.11.2007
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;