05.05.2024 7:11:58 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FB1104-0AT02-0AD0
Product
Image similar
SIDOOR rubber-metal anti-vibration mount rubber-bonded metal, recommended for mounting the geared motors SIDOOR M2 R, SIDOOR M2 L, SIDOOR M3 R, SIDOOR M3 L, SIDOOR MDG3 R, SIDOOR MDG3 L, SIDOOR MEG251 R, L SIDOOR MDG180 R, L
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FB1104-0AT02-0AD0
Product Description SIDOOR rubber-metal anti-vibration mount rubber-bonded metal, recommended for mounting the geared motors SIDOOR M2 R, SIDOOR M2 L, SIDOOR M3 R, SIDOOR M3 L, SIDOOR MDG3 R, SIDOOR MDG3 L, SIDOOR MEG251 R, L SIDOOR MDG180 R, L
Product family Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 478 / 478
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (kg) 1,000 Kg
Packaging Dimension 140,00 x 280,00 x 40,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618096052
UPC 804766417450
Commodity Code 85030099
LKZ_FDB/ CatalogID DA68
Product Group 4570
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-27-91
eClass 14 27-02-27-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-27-91
eClass 9.1 27-02-27-91
ETIM 7 EC002849
ETIM 8 EC002849
ETIM 9 EC002849
IDEA 4 1490
UNSPSC 15 26-11-15-50
|
Buy product
Quantity 1 Piece
;