24.11.2024 5:03:44 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FB1111-0AT10-3AT2
Product
Image similar
SIDOOR AT40 relay Control device for elevator doors, horizontal, up to 600 kg door weight, 36 V DC, 1*RS 485, 4*DI, 3*relay, 1*24 V DC out, -20 to +50 °C
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FB1111-0AT10-3AT2
Product Description SIDOOR AT40 relay Control device for elevator doors, horizontal, up to 600 kg door weight, 36 V DC, 1*RS 485, 4*DI, 3*relay, 1*24 V DC out, -20 to +50 °C
Product family SIDOOR AT40 elevator door drive
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 478 / 478
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (kg) 0,720 Kg
Packaging Dimension 105,00 x 345,00 x 75,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618095659
UPC 804766788475
Commodity Code 85371091
LKZ_FDB/ CatalogID DA68
Product Group 4C08
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-40-05
eClass 14 27-24-40-05
eClass 6 27-37-08-04
eClass 7.1 27-37-08-04
eClass 8 27-37-08-04
eClass 9 27-24-40-05
eClass 9.1 27-24-40-05
ETIM 7 EC002986
ETIM 8 EC002986
ETIM 9 EC002986
IDEA 4 4776
UNSPSC 15 39-12-15-52
|
Buy product
Quantity 1 Piece
;