07.05.2024 11:20:36 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FB1112-0AT20-3PS0
Product
Image similar
SIDOOR NT40 Switched-mode power supply, Input voltage: 230V AC (+-15%), 50/60 Hz, Output voltage: 36VDC, IP54, incl. line cable with Safety plug (CEE 7/4) of the Length 2 m, incl. connecting cable to Control device of length 1.5 m, -20 to +55 °C
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FB1112-0AT20-3PS0
Product Description SIDOOR NT40 Switched-mode power supply, Input voltage: 230V AC (+-15%), 50/60 Hz, Output voltage: 36VDC, IP54, incl. line cable with Safety plug (CEE 7/4) of the Length 2 m, incl. connecting cable to Control device of length 1.5 m, -20 to +55 °C
Product family Switched-mode power supply
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 478 / 478
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (kg) 1,620 Kg
Packaging Dimension 200,00 x 330,00 x 57,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766298547
Commodity Code 85044095
LKZ_FDB/ CatalogID DA68
Product Group 4570
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-40-05
eClass 14 27-24-40-05
eClass 6 27-37-08-04
eClass 7.1 27-37-08-04
eClass 8 27-37-08-04
eClass 9 27-24-40-05
eClass 9.1 27-24-40-05
ETIM 7 EC002986
ETIM 8 EC002986
ETIM 9 EC002986
IDEA 4 4776
UNSPSC 15 39-12-15-52
|
Buy product
Quantity 1 Piece
;