13.05.2024 9:32:10 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5303-0AF14-0AA0
Product
Image similar
SINUMERIK OPERATOR PANEL OP 015 BLACK, 15" LED MULTITOUCH UND AND CAPACITIVE KEYS This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions. https://mall.industry.siemens. com/legal/de-en/allgem_ lieferbeding_gl_h36_s0141_ n41_en.pdf
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5303-0AF14-0AA0
Product Description SINUMERIK OPERATOR PANEL OP 015 BLACK, 15" LED MULTITOUCH UND AND CAPACITIVE KEYS This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions. https://mall.industry.siemens. com/legal/de-en/allgem_ lieferbeding_gl_h36_s0141_ n41_en.pdf
Product family SINUMERIK OP 015 black
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 714 / 714
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 7,000 Kg
Packaging Dimension 483,00 x 48,00 x 290,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621894887
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group X0HH
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.07.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 43-20-15-42
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;