01.11.2024 3:30:26 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5303-0AF23-0AA1
Product
SINUMERIK MACHINE CONTROL PANEL MCP 310C PN PROFINET / INDUSTRIAL ETHERNET, WIDTH 310 MM, MECHANICAL KEYS
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5303-0AF23-0AA1
Product Description SINUMERIK MACHINE CONTROL PANEL MCP 310C PN PROFINET / INDUSTRIAL ETHERNET, WIDTH 310 MM, MECHANICAL KEYS
Product family SINUMERIK MCP 310C PN
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2024
Price data
Region Specific PriceGroup / Headquarter Price Group 710 / 710
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99APP
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 1,180 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892744163
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group X0HI
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.07.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium sulphide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-21-03
eClass 1400 27-24-21-03
eClass 600 27-24-21-03
eClass 710 27-24-21-03
eClass 800 27-24-21-03
eClass 900 27-24-21-03
eClass 910 27-24-21-03
ETIM 700 EC001422
ETIM 800 EC001422
ETIM 900 EC001422
UNSPSC 1500 43-20-15-42
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;