13.11.2024 1:06:28 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5303-0AF31-0AA0
Product
Image similar
SINUMERIK EM 131 Expansion module Width 131 mm,for MCP 398 Mounting using tensioners with up to 6 slots for 22 mm/16 mm operator controls and handwheel/override Unequipped Note: Please note that the surface structure of the EM 13 in the first deliveries may be slightly different compared to the MCP 398C due to production-related reasons.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5303-0AF31-0AA0
Product Description SINUMERIK EM 131 Expansion module Width 131 mm,for MCP 398 Mounting using tensioners with up to 6 slots for 22 mm/16 mm operator controls and handwheel/override Unequipped Note: Please note that the surface structure of the EM 13 in the first deliveries may be slightly different compared to the MCP 398C due to production-related reasons.
Product family SINUMERIK MCP 398C
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 714 / 714
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,507 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766571763
Commodity Code 49011000
LKZ_FDB/ CatalogID NC63
Product Group X0HM
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.09.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-92
eClass 14 27-24-21-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-21-92
eClass 9.1 27-24-21-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;