17.10.2024 1:19:43 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5312-0DA00-0AA2
Product
****spare part**** SINUMERIK (thin client unit) TCU 20.2 for SINUMERIK/SIMOTION This product contains third-party supplier deliveries and may only under conditions that have at least the same safety level as the standard delivery conditions of Siemens AG for hardware products be resold. If required, Siemens AG can supply these conditions. https:/mall.industry.siemens. com/legal/de/allgem_ lieferbeding_gl_h36_s0140_ n41_de.pdf
Notes
Sucessor:6FC5312-0DA00-1AA1
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5312-0DA00-0AA2
Product Description ****spare part**** SINUMERIK (thin client unit) TCU 20.2 for SINUMERIK/SIMOTION This product contains third-party supplier deliveries and may only under conditions that have at least the same safety level as the standard delivery conditions of Siemens AG for hardware products be resold. If required, Siemens AG can supply these conditions. https:/mall.industry.siemens. com/legal/de/allgem_ lieferbeding_gl_h36_s0140_ n41_de.pdf
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2017
Notes
Sucessor:6FC5312-0DA00-1AA1
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7AB
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,960 Kg
Packaging Dimension 260,00 x 265,00 x 34,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621053628
Commodity Code 85389091
LKZ_FDB/ CatalogID NC62
Product Group 3512
Group Code R2S1
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 16.09.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;