SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FC5312-0DA00-1AA1
Product
SINUMERIK 840D sl TCU 30.3 (THIN CLIENT UNIT) FOR SINUMERIK/SIMOTION This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions. https://mall.industry.siemens. com/legal/de-en/allgem_ lieferbeding_gl_h36_s0141_ n41_en.pdf
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5312-0DA00-1AA1
Product Description SINUMERIK 840D sl TCU 30.3 (THIN CLIENT UNIT) FOR SINUMERIK/SIMOTION This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions. https://mall.industry.siemens. com/legal/de-en/allgem_ lieferbeding_gl_h36_s0141_ n41_en.pdf
Product family SINUMERIK TCU 30.3
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 710 / 710
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 1,570 Kg
Packaging Dimension 260,00 x 265,00 x 34,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766499159
Commodity Code 85389091
LKZ_FDB/ CatalogID NC62
Product Group X0HH
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 24.09.2015
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 36f26bce-f3c9-4dcb-ba21-118cf56bf682
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 43-20-15-42
|
Buy product
Quantity 1 Piece
;