13.05.2024 6:11:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5372-0AA30-0AA1
Product
Image similar
*spare part* SINUMERIK 840D sl NCU720.3PN with PLC 317-3PN/DP user memory: CNC: 3 MB; PLC: 512 KB internal heat dissipation
Notes
Sucessor:Successor type: 6FC5372-0AA30-0AB0
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5372-0AA30-0AA1
Product Description *spare part* SINUMERIK 840D sl NCU720.3PN with PLC 317-3PN/DP user memory: CNC: 3 MB; PLC: 512 KB internal heat dissipation
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2017
Notes
Sucessor:Successor type: 6FC5372-0AA30-0AB0
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99APP / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4,336 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948665336
UPC Not available
Commodity Code 85371010
LKZ_FDB/ CatalogID NC61
Product Group 5706
Group Code R2S1
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05.07.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;