02.09.2024 7:19:18 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5410-0AY01-0AA0
Product
Image similar
***spare part**** SINUMERIK 810 CCU1 module with PLC314 with system software export 256 KB NC memory (max. configuration 1.5 MB) PLC: 64 KB (max. 128 KB)
Notes
Product is no longer available
Sucessor:upgrade service! replacement type: 6FC5410-0AY03-1AA0 partly compatible
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5410-0AY01-0AA0
Product Description ***spare part**** SINUMERIK 810 CCU1 module with PLC314 with system software export 256 KB NC memory (max. configuration 1.5 MB) PLC: 64 KB (max. 128 KB)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.09.2017
Notes
Product is no longer available
Sucessor:upgrade service! replacement type: 6FC5410-0AY03-1AA0 partly compatible
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99APP / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 1,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515018452
UPC Not available
Commodity Code 85371010
LKZ_FDB/ CatalogID NC60E
Product Group 5705
Group Code R2S1
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;