03.07.2024 5:50:43 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FE1244-0AD10-0AA0
Product
Image similar
Calibration kit TM ECC CCS2 . Extension kit for calibrating the power line signal strength of an EVSE according to DIN SPEC 70121 / ISO15118 or design guidelines for CCS charging stations Suitable for 6FE1242-6TM20-0BB1 SIMATIC ET 200SP TM ECC PL ST
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FE1244-0AD10-0AA0
Product Description Calibration kit TM ECC CCS2 . Extension kit for calibrating the power line signal strength of an EVSE according to DIN SPEC 70121 / ISO15118 or design guidelines for CCS charging stations Suitable for 6FE1242-6TM20-0BB1 SIMATIC ET 200SP TM ECC PL ST
Product family SIMATIC ET 200SP ECC charging controllers
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 477 / 477
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,500 Kg
Packaging Dimension 218,00 x 323,00 x 138,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618106409
UPC Not available
Commodity Code 85437090
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4585
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.08.2019
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-47-03
eClass 14 27-14-47-03
eClass 9 27-14-47-03
eClass 9.1 27-14-47-03
ETIM 7 EC002889
ETIM 8 EC002889
ETIM 9 EC002889
IDEA 4 1554
UNSPSC 15 26-11-17-29
|
Buy product
Quantity 1 Piece
;