12.12.2024 4:38:39 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FX5002-5CN06-1CA0
Product
Power cable pre-assembled TYPE 6FX5002-5CN06 4X1,5 C, SPEED-CONNECT SIZE 1 FOR SINAMICS S120 BOOKSIZE MOTOR MODULE C-/D-TYPES MOTION-CONNECT 500 UL/CSA, DESINA DMAX=8.4 MM LENGTH (M) = +0 +20 +0 +0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX5002-5CN06-1CA0
Product Description Power cable pre-assembled TYPE 6FX5002-5CN06 4X1,5 C, SPEED-CONNECT SIZE 1 FOR SINAMICS S120 BOOKSIZE MOTOR MODULE C-/D-TYPES MOTION-CONNECT 500 UL/CSA, DESINA DMAX=8.4 MM LENGTH (M) = +0 +20 +0 +0
Product family For SIMOTICS S-1FT2/S-1FT7/S-1FK2/S-1FK7/S-1FG1/M-1PH8 motors, SPEED-CONNECT conn.
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 764 / 764
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 2,615 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766215360
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-M
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 22.02.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-03-36
eClass 14 27-14-03-36
eClass 6 27-06-23-02
eClass 7.1 27-06-23-02
eClass 8 27-06-23-02
eClass 9 27-06-23-02
eClass 9.1 27-06-23-02
ETIM 7 EC000839
ETIM 8 EC000839
ETIM 9 EC000839
UNSPSC 15 26-12-16-29
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;