********** spare part ********* SIMATIC VS130-2 DMC reading evaluation unit, intelligent training for up to 15 different types, dimensions 170x 140x 76 mm 24 V DC/2.5 A 8 DI/6 DQ, Ethernet, PROFIBUS IO and PROFIBUS DP interface, degree of protection IP40 (this product is included in SIMATIC VS130 complete package) .
Notes
Product is no longer available
Sucessor:Successor products are SIMATIC MV420 and MV440
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GF1018-3BA |
Product Description |
********** spare part ********* SIMATIC VS130-2 DMC reading evaluation unit, intelligent training for up to 15 different types, dimensions 170x 140x 76 mm 24 V DC/2.5 A 8 DI/6 DQ, Ethernet, PROFIBUS IO and PROFIBUS DP interface, degree of protection IP40 (this product is included in SIMATIC VS130 complete package) .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.03.2024 |
Notes |
Product is no longer available
Sucessor:Successor products are SIMATIC MV420 and MV440
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S50 / 5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,770 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169127684 |
UPC |
Not available |
Commodity Code |
84719000 |
LKZ_FDB/ CatalogID |
ID10-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|