02.06.2024 6:08:36 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GF3400-0LT01-8DA1
Product
MV400 LED ring light red clear Illuminant: LED 625 Nm; Lighting distance: 500 mm..3000 mm, for SIMATIC MV420 and MV440, suitable for lens protection enclosure: 6GF3440-8AC11-8AC12, -8AC13-8AC21; suitable for Lamp holder: 6GF3440-8CD01; 24 V power supply; Suitable for lamp cable: 6GF3440-8BC4, 6GF3440-8BD1; Dimensions: 142x 142x 43 mm (WxHxD), Degree of protection IP67;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF3400-0LT01-8DA1
Product Description MV400 LED ring light red clear Illuminant: LED 625 Nm; Lighting distance: 500 mm..3000 mm, for SIMATIC MV420 and MV440, suitable for lens protection enclosure: 6GF3440-8AC11-8AC12, -8AC13-8AC21; suitable for Lamp holder: 6GF3440-8CD01; 24 V power supply; Suitable for lamp cable: 6GF3440-8BC4, 6GF3440-8BD1; Dimensions: 142x 142x 43 mm (WxHxD), Degree of protection IP67;
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 573 / 573
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,535 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106024734
UPC 887621772048
Commodity Code 84733020
LKZ_FDB/ CatalogID ID10.V
Product Group 9530
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2007
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-11-06-35
eClass 14 27-11-06-35
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;