Starter package SIMATIC MV420; included in the package: SIMATIC MV420 SR-P optical reader for reading 1D and 2D codes, Resolution 752x 480 pixels; Ethernet cable M12/RJ45 2 m; Power-IO-RS232 cable 10 m; Power supply unit (EU, US); mounting plate; incl. MLFB: 6GF3420-, 0AA40, 0AC00-1AA0, 0AC00-1PS0, 6GF3440-, 8BB1.8BA2
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GF3420-0AC00-0KT2 |
Product Description |
Starter package SIMATIC MV420; included in the package: SIMATIC MV420 SR-P optical reader for reading 1D and 2D codes, Resolution 752x 480 pixels; Ethernet cable M12/RJ45 2 m; Power-IO-RS232 cable 10 m; Power supply unit (EU, US); mounting plate; incl. MLFB: 6GF3420-, 0AA40, 0AC00-1AA0, 0AC00-1PS0, 6GF3440-, 8BB1.8BA2
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 30.09.2021 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S50 / 573 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
2,103 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643925760 |
Commodity Code |
90314990 |
LKZ_FDB/ CatalogID |
ID10-E |
Product Group |
9532 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|