10.05.2024 2:51:24 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GF6710-2BC
Product
Image similar
PS 2 membrane keyboard INT, with touch pad, desktop keyboard for devices with corresponding interface Further information, Quantity and content: see technical data
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF6710-2BC
Product Description PS 2 membrane keyboard INT, with touch pad, desktop keyboard for devices with corresponding interface Further information, Quantity and content: see technical data
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 208 / 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1,000 Kg
Packaging Dimension 24,30 x 53,50 x 6,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618090715
UPC 662643059595
Commodity Code 84716060
LKZ_FDB/ CatalogID IC10
Product Group 4329
Group Code R133
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2000
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-03-01
eClass 14 19-20-03-01
eClass 6 19-20-03-01
eClass 7.1 19-20-03-01
eClass 8 19-20-03-01
eClass 9 19-20-03-01
eClass 9.1 19-20-03-01
ETIM 7 EC001692
ETIM 8 EC001692
ETIM 9 EC001692
IDEA 4 6641
UNSPSC 15 43-21-17-06
|
Buy product
Quantity 1 Piece
;