22.12.2024 11:18:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GF6710-3AE
Product
Image similar
PS2 keyboard 19", de, with touch pad, built-in keyboard for devices with corresponding interface, scope of supply: 1 keyboard
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF6710-3AE
Product Description PS2 keyboard 19", de, with touch pad, built-in keyboard for devices with corresponding interface, scope of supply: 1 keyboard
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 208 / 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 2,000 Kg
Packaging Dimension 18,90 x 50,60 x 9,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618090722
UPC Not available
Commodity Code 84716060
LKZ_FDB/ CatalogID IC20
Product Group 4329
Group Code R133
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 18.07.2000
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-03-01
eClass 14 19-20-03-01
eClass 6 19-20-03-01
eClass 7.1 19-20-03-01
eClass 8 19-20-03-01
eClass 9 19-20-03-01
eClass 9.1 19-20-03-01
ETIM 7 EC001692
ETIM 8 EC001692
ETIM 9 EC001692
IDEA 4 6641
UNSPSC 15 43-21-17-06
|
Buy product
Quantity 1 Piece
;