26.04.2024 11:02:44 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1411-5AC00
Product
SIMATIC CloudConnect 7, CC716 IoT Gateway for connection of automation devices to cloud services and OPC 2x Ethernet RJ45, 1xMPI/PB Field protocols: S7, S7-Plus, OPC UA, Modbus MES/Cloud protocols: MQTT, HTTP, OPC UA
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1411-5AC00
Product Description SIMATIC CloudConnect 7, CC716 IoT Gateway for connection of automation devices to cloud services and OPC 2x Ethernet RJ45, 1xMPI/PB Field protocols: S7, S7-Plus, OPC UA, Modbus MES/Cloud protocols: MQTT, HTTP, OPC UA
Product family SIMATIC CloudConnect 7
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5P2 / 5P2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,300 Kg
Packaging Dimension 35,00 x 127,00 x 147,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622716670
UPC 195125057272
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2443
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;