20.05.2024 7:04:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1588-3BB02
Product
Image similar
ASIC SIM 1-2 for PROFIBUS PA IEC 61158-2 for intrinsically safe connection at 31.25 Kbit/s, 60 units in tube.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1588-3BB02
Product Description ASIC SIM 1-2 for PROFIBUS PA IEC 61158-2 for intrinsically safe connection at 31.25 Kbit/s, 60 units in tube.
Product family PROFIBUS DP ASICs
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.05.2024
Price data
Region Specific PriceGroup / Headquarter Price Group 5IC / 5IC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,193 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 60
Additional Product Information
EAN 4019169853262
UPC 040892551662
Commodity Code 85423990
LKZ_FDB/ CatalogID IK
Product Group 2447
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.03.2007
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-26-17-04
eClass 14 27-26-17-04
eClass 6 27-26-17-04
eClass 7.1 27-26-17-04
eClass 8 27-26-17-04
eClass 9 27-26-17-04
eClass 9.1 27-26-17-04
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3348
UNSPSC 15 32-10-16-09
|
Buy product
Quantity 1 Package
;