02.05.2024 3:56:15 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1704-0HB00-3AE0
Product
Image similar
SOFTNET-IE S7 REDCONNECT upgrade from edition 2006 or later including S7 OPC server; SOFTNET-IE S7 software for fail-safe S7 communication floating license; runtime software; software and electronic manual on DVD, license key on USB flash drive class A; 3 languages (de, en, zh-CHS); for 32/64-bit
Notes
Sucessor:Go for the download (OSD) - Save costs and CO2!
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1704-0HB00-3AE0
Product Description SOFTNET-IE S7 REDCONNECT upgrade from edition 2006 or later including S7 OPC server; SOFTNET-IE S7 software for fail-safe S7 communication floating license; runtime software; software and electronic manual on DVD, license key on USB flash drive class A; 3 languages (de, en, zh-CHS); for 32/64-bit
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Go for the download (OSD) - Save costs and CO2!
Price data
Region Specific PriceGroup / Headquarter Price Group 5S1 / 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,166 Kg
Packaging Dimension 19,00 x 24,10 x 2,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622269640
UPC 804766172014
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;