05.05.2024 4:12:32 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1704-1CW14-0AK0
Product
Image similar
SOFTNET-IE S7 V14 software for S7, S5-compatible communication, OPC; PG/OP communication, configuration software, up to 64 connections; floating license; runtime software, software and electronic manual; license key for download; class A; 2 languages (de, en); for 32/64-bit: Windows 7 SP1 Prof./Ultimate, 64-bit: Windows 8.1 Pro; Windows 10, Server 2008 R2 SP1, 2012 R2 CP 1612 (no Win 8.1, Win 10, Server 2012, R2) email address essential for delivery .
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6GK1704-1CW16-0AK0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1704-1CW14-0AK0
Product Description SOFTNET-IE S7 V14 software for S7, S5-compatible communication, OPC; PG/OP communication, configuration software, up to 64 connections; floating license; runtime software, software and electronic manual; license key for download; class A; 2 languages (de, en); for 32/64-bit: Windows 7 SP1 Prof./Ultimate, 64-bit: Windows 8.1 Pro; Windows 10, Server 2008 R2 SP1, 2012 R2 CP 1612 (no Win 8.1, Win 10, Server 2012, R2) email address essential for delivery .
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 15.12.2023
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6GK1704-1CW16-0AK0 Compare Products
Successor information
Successor 6GK1704-1CW16-0AK0
Successor Description SOFTNET-IE S7 V16 software for S7, S5-compatible communication, OPC; PG/OP communication, configuration software, up to 64 connections; floating license; runtime software, software and electronic manual; license key for download; class A; 2 languages (de, en); for Windows 7 SP1 Professional/Enterprise/Ultimat e (64 bit); Windows® 10 Professional/Enterprise (all 64 bit) version 1809, 1903; Windows® Server 2012 R2 Update (Standard Edition); Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition,(*)
Price data
Region Specific PriceGroup / Headquarter Price Group 5S1 / 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766696862
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;