20.04.2024 6:30:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1704-1LW64-3AA0
Product
Image similar
Industrial Ethernet SOFTNET S7 Lean/ 2006; Software for S7, S5-comp. comm., OPC PG/OP communication, NCM PC, up to 8 conn. single license for 1 installation runtime software, software and electr. manual on CD-ROM, License key on FD, Class A 2 languages (de, en); for 32-bit Windows XP Professional, 2000 Pro/SV; Windows 2003 Server for CP 1512/CP 1612/CP 7515.
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1704-1LW64-3AA0
Product Description Industrial Ethernet SOFTNET S7 Lean/ 2006; Software for S7, S5-comp. comm., OPC PG/OP communication, NCM PC, up to 8 conn. single license for 1 installation runtime software, software and electr. manual on CD-ROM, License key on FD, Class A 2 languages (de, en); for 32-bit Windows XP Professional, 2000 Pro/SV; Windows 2003 Server for CP 1512/CP 1612/CP 7515.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 05.05.2022
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 5PC / 5PC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9X9999 / AL : 9X9999
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,400 Kg
Packaging Dimension 19,00 x 24,00 x 2,50
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169150637
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID IK-E
Product Group X0AI
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;