Promotional package SINEMA RC 3G SINEMA Remote Connect Virtual Appliance; KEY-PLUG SINEMA RC SCALANCE M874-3 3G router antenna ANT 896-4MA direct Antenna ANT 794-4MR, 5 m cable observe national approvals! can only be ordered once per customer. .
Notes
Sorry but this product is currently not available.
Article Number (Market Facing Number) |
6GK1720-0AP01 |
Product Description |
Promotional package SINEMA RC 3G SINEMA Remote Connect Virtual Appliance; KEY-PLUG SINEMA RC SCALANCE M874-3 3G router antenna ANT 896-4MA direct Antenna ANT 794-4MR, 5 m cable observe national approvals! can only be ordered once per customer. .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Sorry but this product is currently not available.
|
Region Specific PriceGroup / Headquarter Price Group |
5TP / 5TP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A991X / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,100 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169855983 |
UPC |
804766233319 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
X04K |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|