16.07.2024 5:47:20 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1901-0RP10-0AA0
Product
FO LC Coupler plastic enclosure; for mounting in 19" module frame 1 pack = 5 units.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1901-0RP10-0AA0
Product Description FO LC Coupler plastic enclosure; for mounting in 19" module frame 1 pack = 5 units.
Product family Patch panel system 19''/ DIN rail
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5K1 / 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,040 Kg
Packaging Dimension 13,40 x 21,30 x 7,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857437
UPC 195125071803
Commodity Code 85367000
LKZ_FDB/ CatalogID IK
Product Group 2430
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-35
eClass 14 19-17-01-35
eClass 7.1 19-17-92-01
eClass 8 19-17-92-01
eClass 9 19-17-92-01
eClass 9.1 19-17-92-01
ETIM 7 EC002609
ETIM 8 EC002609
ETIM 9 EC002609
|
Buy product
Quantity 1 Piece
Loading Documents...
;