20.05.2024 1:20:30 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5104-2BB00-2AA3
Product
********** spare part ********* SCALANCE X104-2, Unmanaged IE switch, 4x 10/100 Mbit/s RJ45 ports, 2x 100 Mbit/s Multimode BFOC, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply Manual available as a download .
Notes
Sucessor:SCALANCE XC106-2 (ST/BFOC) (6GK5106-2BB00-2AC2) or SCALANCE XC106-2 (SC)
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5104-2BB00-2AA3
Product Description ********** spare part ********* SCALANCE X104-2, Unmanaged IE switch, 4x 10/100 Mbit/s RJ45 ports, 2x 100 Mbit/s Multimode BFOC, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply Manual available as a download .
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 31.10.2018
Notes
Sucessor:SCALANCE XC106-2 (ST/BFOC) (6GK5106-2BB00-2AC2) or SCALANCE XC106-2 (SC)
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 5PC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,932 Kg
Packaging Dimension 19,30 x 25,20 x 14,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169132015
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group X0AG
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;