02.05.2024 7:18:58 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5308-2GG00-2AA2
Product
********** spare part ********* SCALANCE X308-2M; managed IE switch, compact; 4x 10/100/1000 Mbit/s for RJ45 ports electrical; 2x 100/1000 Mbit/s for 2-port media modules, electrical or optical; LED diagnostics; error signaling contact; select/set pushbutton; PROFINET IO device; network management; Integrated redundancy manager; office features (RSTP, VLAN, IGMP,..); C-PLUG in scope of supply.
Notes
The product was replaced with the following successor product:
6GK5308-2GG10-2AA2 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5308-2GG00-2AA2
Product Description ********** spare part ********* SCALANCE X308-2M; managed IE switch, compact; 4x 10/100/1000 Mbit/s for RJ45 ports electrical; 2x 100/1000 Mbit/s for 2-port media modules, electrical or optical; LED diagnostics; error signaling contact; select/set pushbutton; PROFINET IO device; network management; Integrated redundancy manager; office features (RSTP, VLAN, IGMP,..); C-PLUG in scope of supply.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.08.2020
Notes
The product was replaced with the following successor product:
6GK5308-2GG10-2AA2 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Successor information
Successor 6GK5308-2GG10-2AA2
Successor Description SCALANCE X308-2M; managed IE switch, compact; 4x 10/100/1000 Mbit/s for RJ45 ports electrical; 2x 100/1000 Mbit/s for 2-port media modules, electrical or optical; LED diagnostics; error signaling contact; select/set pushbutton; PROFINET IO device; network management; Integrated redundancy manager; office features (RSTP, VLAN, IGMP,..); C-PLUG in scope of supply.
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 5PC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,463 Kg
Packaging Dimension 24,80 x 26,30 x 18,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169200585
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group X0AG
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;