- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Industrial Ethernet
- Cabling technology
- Media converters
- Layer 2 switches
- Layer 3 switches / routers
- RUGGEDCOM Serial Device Servers
- RUGGEDCOM power supplies and PoE injectors
- Industrial Ethernet security
- SCALANCE S Industrial Security Appliances
- Industrial IoT Gateways / Devices
- System interfaces
- SCALANCE accessories
- RUGGEDCOM Accessories
- Network management and diagnostics
- Gateways
- Partner solutions
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial wireless communication
- Industrial remote communication
- Industrial Security
- Rugged Communication
- Professional Services for industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SCALANCE SC626-2C Industrial Security Appliance; for protection of devices and networks in discrete manufacturing and the process industry for protection of the industrial communication with firewall; further functions: network separation according to PROFIsafe; address conversion (NAT/NAPT); connection to SINEMA RC; 4x ports electrical 10/100/1000 Mbps RJ45 and 2x combo port electrical or optical; 10/100/1000 Mbps RJ45 or 1000 Mbps SFP.
Article Number (Market Facing Number) |
6GK5626-2GS00-2AC2 |
Product Description |
SCALANCE SC626-2C Industrial Security Appliance; for protection of devices and networks in discrete manufacturing and the process industry for protection of the industrial communication with firewall; further functions: network separation according to PROFIsafe; address conversion (NAT/NAPT); connection to SINEMA RC; 4x ports electrical 10/100/1000 Mbps RJ45 and 2x combo port electrical or optical; 10/100/1000 Mbps RJ45 or 1000 Mbps SFP.
|
Product family |
SCALANCE S Industrial Security Appliances |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5N2 / 5N2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
1,500 Kg |
Packaging Dimension |
50,00 x 74,00 x 114,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622825495 |
UPC |
195125375901 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2433 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 06.11.2017 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
138c91c7-bf3e-43c1-9f05-20bcc4fa9d1a |
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-28 |
eClass |
14 |
19-17-01-28 |
eClass |
6 |
19-17-01-03 |
eClass |
7.1 |
19-17-01-03 |
eClass |
8 |
19-17-01-03 |
eClass |
9 |
19-17-01-03 |
eClass |
9.1 |
19-17-01-03 |
ETIM |
7 |
EC001478 |
ETIM |
8 |
EC001478 |
ETIM |
9 |
EC001478 |
|
|
|
|