05.05.2024 3:53:46 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5748-1GY01-0AA0
Product
IWLAN client SCALANCE W1748-1 M12, 1 radio, 4 N-CON antenna port, iPRP support via CLP, IEEE 802.11a/b/g/h/n/ac, 2.4/5 GHz, gross 1733 Mbps per radio, 2x M12 max. 1 Gbit/s, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+70 °C, CLP slot, WPA2/802.11i/e, observe national approvals! CERT ID: RAPAC-W1-M12-E4, includes: MPCIE-R1-ABGNAC-U4, Scope of delivery: manuals on DVD, German/English, M12 sealing caps, f. operation outside of USA/Israel
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5748-1GY01-0AA0
Product Description IWLAN client SCALANCE W1748-1 M12, 1 radio, 4 N-CON antenna port, iPRP support via CLP, IEEE 802.11a/b/g/h/n/ac, 2.4/5 GHz, gross 1733 Mbps per radio, 2x M12 max. 1 Gbit/s, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+70 °C, CLP slot, WPA2/802.11i/e, observe national approvals! CERT ID: RAPAC-W1-M12-E4, includes: MPCIE-R1-ABGNAC-U4, Scope of delivery: manuals on DVD, German/English, M12 sealing caps, f. operation outside of USA/Israel
Product family SCALANCE W1748 M12 for indoor use
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,971 Kg
Packaging Dimension 258,00 x 258,00 x 80,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622637661
UPC 195125450202
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2407
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-09
eClass 14 19-17-02-09
eClass 6 19-17-02-09
eClass 7.1 19-17-02-09
eClass 8 19-17-02-09
eClass 9 19-17-02-09
eClass 9.1 19-17-02-09
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
IDEA 4 6844
UNSPSC 15 43-22-26-40
|
Buy product
Quantity 1 Piece
;