21.11.2024 4:01:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5795-1TN00-1AA0
Product
N-Connect male termination Impedance TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5795-1TN00-1AA0
Product Description N-Connect male termination Impedance TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
Product family IWLAN cabling technology
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,045 Kg
Packaging Dimension 97,00 x 64,00 x 367,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4018359299323
UPC 662643297171
Commodity Code 85332100
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 14 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
UNSPSC 15 43-22-31-08
|
Buy product
Quantity 1 Piece
;