- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Industrial Ethernet
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial wireless communication
- Industrial remote communication
- Telecontrol
- Teleservice
- Remote networks
- Industrial routers
- PROFIBUS/ SCALANCE M804PB MPI router
- SCALANCE M826 SHDSL router
- SCALANCE M876/M874 (4G, 3G, 2G) mobile wireless routers
- SCALANCE MUM856/MUM853 (5G, 4G, 3G) mobile wireless routers
- RUGGEDCOM RX1400 Multiprotocol Router
- RUGGEDCOM RSL910
- Industrial security components
- Management platform for remote networks
- Accessories for remote networks
- Industrial Security
- Rugged Communication
- Professional Services for industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
SCALANCE MUM856-1 (B1) 5G router, release 16, IP65, for wireless IP communication from Ethernet-based applications via public 3/4/5G mobile radio networks and private 5G networks, VPN, firewall, NAT, IPv6, connection to SINEMA RC via CLP, 4 N- Connect connections, 1x micro SIM slot, eSIM, 1x10/100/1000 Mbps M12 socket, redundant DC 24 V, M12 L-encoded, PoE, -30… +70 °C, CLP slot, 1x DI and 1x DO, A-encoded, observe national approvals: siemens.com/mobile-approvals CERT ID: MS5G16R-65-M1-M12-E4-2
Article Number (Market Facing Number) |
6GK5856-2EA10-3BA1 |
Product Description |
SCALANCE MUM856-1 (B1) 5G router, release 16, IP65, for wireless IP communication from Ethernet-based applications via public 3/4/5G mobile radio networks and private 5G networks, VPN, firewall, NAT, IPv6, connection to SINEMA RC via CLP, 4 N- Connect connections, 1x micro SIM slot, eSIM, 1x10/100/1000 Mbps M12 socket, redundant DC 24 V, M12 L-encoded, PoE, -30… +70 °C, CLP slot, 1x DI and 1x DO, A-encoded, observe national approvals: siemens.com/mobile-approvals CERT ID: MS5G16R-65-M1-M12-E4-2
|
Product family |
SCALANCE MUM856/MUM853 (5G, 4G, 3G) mobile wireless routers |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5M2 / 5M2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,300 Kg |
Packaging Dimension |
15,90 x 17,80 x 4,10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623800767 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2438 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
37a4f959-9a1a-424b-a8f0-b5ca856d17ef |
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-28 |
eClass |
14 |
19-17-01-28 |
eClass |
6 |
19-17-01-03 |
eClass |
7.1 |
19-17-01-03 |
eClass |
8 |
19-17-01-03 |
eClass |
9 |
19-17-01-03 |
eClass |
9.1 |
19-17-01-03 |
ETIM |
7 |
EC001478 |
ETIM |
8 |
EC001478 |
ETIM |
9 |
EC001478 |
|
|
|
|