22.12.2024 2:23:09 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5980-2FA00-0AA0
Product
Image similar
SCALANCE XP-200 spare part, M12 Dust cover; 10 parts consisting of 8x M12 dust covers w. male thread and 2 x M12 dust cover w. female thread.
Notes
Sucessor:THE SCALANCE XM-400 PRODUCT PORTFOLIO IS RECOMMENDED AS A SUCCESSOR.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5980-2FA00-0AA0
Product Description SCALANCE XP-200 spare part, M12 Dust cover; 10 parts consisting of 8x M12 dust covers w. male thread and 2 x M12 dust cover w. female thread.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:THE SCALANCE XM-400 PRODUCT PORTFOLIO IS RECOMMENDED AS A SUCCESSOR.
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 9,80 x 12,30 x 8,50
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4047622470039
UPC Not available
Commodity Code 39269097
LKZ_FDB/ CatalogID IK
Product Group 2420
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Package
;