19.05.2024 7:24:59 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5998-3GS00-2AC2
Product
SCALANCE LPE9403; Local Processing Engine; 64-bit ARMv8 (4-core); 4 GB RAM; 40 GB eMMC(pSLC); Debian Linux; 3x 10/100/1000 Mbps RJ45; 1x 100/1000 Mbps SFP; contains 1 combo port; 1xUSB3.0; CLP slot; diagnostics LED; redundant power supply; assembly: DIN rail/S7 mounting rail .
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5998-3GS00-2AC2
Product Description SCALANCE LPE9403; Local Processing Engine; 64-bit ARMv8 (4-core); 4 GB RAM; 40 GB eMMC(pSLC); Debian Linux; 3x 10/100/1000 Mbps RJ45; 1x 100/1000 Mbps SFP; contains 1 combo port; 1xUSB3.0; CLP slot; diagnostics LED; redundant power supply; assembly: DIN rail/S7 mounting rail .
Product family SCALANCE LPE
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,520 Kg
Packaging Dimension 30,00 x 75,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622829837
UPC 195125136892
Commodity Code 84715000
LKZ_FDB/ CatalogID IK
Product Group 2420
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
|
Buy product
Quantity 1 Piece
;