30.06.2024 11:16:24 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK6008-0AS20-0UT0
Product
Image similar
The RUGGEDCOM i800 is a compact, fully managed Ethernet switches designed to operate reliably in harsh industrial environments. managed or unmanaged; regular or extended temperature; copper interfaces; Fast Ethernet; 128-bit Encryption; Ethernet Ports: 8 x 10/100Tx ports U = Unmanaged T = -20 to +60 Deg. Cel. XX = Manufacturing modification none
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6008-0AS20-0UT0
Product Description The RUGGEDCOM i800 is a compact, fully managed Ethernet switches designed to operate reliably in harsh industrial environments. managed or unmanaged; regular or extended temperature; copper interfaces; Fast Ethernet; 128-bit Encryption; Ethernet Ports: 8 x 10/100Tx ports U = Unmanaged T = -20 to +60 Deg. Cel. XX = Manufacturing modification none
Product family RUGGEDCOM i800
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5R2 / 5R2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A002ENCA3 / AL : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,400 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621264123
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2606
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;