19.05.2024 8:50:07 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2390-0AA00
Product
MOBY D/E/RF600; Support for MDS D100, D200/MDS E600/ RF610T.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2390-0AA00
Product Description MOBY D/E/RF600; Support for MDS D100, D200/MDS E600/ RF610T.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 572 / 572
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,019 Kg
Packaging Dimension 110,00 x 65,00 x 5,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4011209654518
UPC 662643200393
Commodity Code 39269097
LKZ_FDB/ CatalogID ID10.M
Product Group 4095
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
UNSPSC 15 43-21-17-10
|
Buy product
Quantity 1 Piece
;