02.06.2024 2:16:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2398-1CB00
Product
RF300/RF200 antenna ANT 1 PVC, IP65, -25...+70 °C, 75x 75x 20 mm, cable length 3 m.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2398-1CB00
Product Description RF300/RF200 antenna ANT 1 PVC, IP65, -25...+70 °C, 75x 75x 20 mm, cable length 3 m.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 572 / 572
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,283 Kg
Packaging Dimension 75,00 x 75,00 x 20,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515142935
UPC 662643208191
Commodity Code 85291069
LKZ_FDB/ CatalogID ID10.M
Product Group 4095
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.05.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-05
eClass 14 19-07-01-05
eClass 6 19-07-01-90
eClass 7.1 19-07-01-05
eClass 8 19-07-01-05
eClass 9 19-07-01-05
eClass 9.1 19-07-01-05
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
IDEA 4 6888
UNSPSC 15 43-22-31-08
|
Buy product
Quantity 1 Piece
;