SIMATIC RF630L SmartLabel Inlay PET; 54x 34 mm; ISO 18000-6C, EPC Class 1 GEN 2 frequency 860 to 960 MHz, Chip Type NXP G2XM 240-bit EPC memory, 64 bytes Add-on memory 2000 units on one roll Minimum order quantity 2000 units .
Article Number (Market Facing Number) |
6GT2810-2AB03 |
Product Description |
SIMATIC RF630L SmartLabel Inlay PET; 54x 34 mm; ISO 18000-6C, EPC Class 1 GEN 2 frequency 860 to 960 MHz, Chip Type NXP G2XM 240-bit EPC memory, 64 bytes Add-on memory 2000 units on one roll Minimum order quantity 2000 units .
|
Product family |
RF630L |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,100 Kg (/ 100 Piece) |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
2000 |
EAN |
4011209775732 |
UPC |
040892552096 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|