SIMATIC RF682T 130x 32x 15 mm (LxWxH) ISO 18000-6C frequency 865 to 928 MHz Ucode DNA EPC ID 32 byte/256 bit user memory 384 byte/ 3kbit On-Metal printing not possible -40 °C to +220 °C IP68/IPx9K range 3.5 m 10 units MOQ
Article Number (Market Facing Number) |
6GT2810-3HG81 |
Product Description |
SIMATIC RF682T 130x 32x 15 mm (LxWxH) ISO 18000-6C frequency 865 to 928 MHz Ucode DNA EPC ID 32 byte/256 bit user memory 384 byte/ 3kbit On-Metal printing not possible -40 °C to +220 °C IP68/IPx9K range 3.5 m 10 units MOQ
|
Product family |
RF680T |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
100 Day/Days |
Net Weight (kg) |
0,034 Kg |
Packaging Dimension |
258,00 x 80,00 x 258,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4034106026912 |
UPC |
195125475069 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
|
|
|
|