26.04.2024 5:39:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6MD2321-1AA00-1AA0
Product
Image similar
DIRECTIONAL SHORT CIRCUIT AND EARTH FAULT DETECTOR VOLTAGE MEASUREMENT VIA RESISTIVE VOLTAGE DIVIDER, CONVENTIONAL VT OR 230V DIRECT FOR LV APPLICATIONS FOR LOW-POWER CURRENT SENSORS 1 BINARY INPUT 2 BINARY OUTPUTS MEASUREMENT/CALCULATION OF VALUES U,I,P,Q,S,F,COS PHI ENERGY COUNTER COMMUNICATION MODBUS RTU POWER SUPPLY DC24-110V / AC230V
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MD2321-1AA00-1AA0
Product Description DIRECTIONAL SHORT CIRCUIT AND EARTH FAULT DETECTOR VOLTAGE MEASUREMENT VIA RESISTIVE VOLTAGE DIVIDER, CONVENTIONAL VT OR 230V DIRECT FOR LV APPLICATIONS FOR LOW-POWER CURRENT SENSORS 1 BINARY INPUT 2 BINARY OUTPUTS MEASUREMENT/CALCULATION OF VALUES U,I,P,Q,S,F,COS PHI ENERGY COUNTER COMMUNICATION MODBUS RTU POWER SUPPLY DC24-110V / AC230V
Product family SICAM FCM - Feeder Condition Monitor
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 182 / B29
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,260 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515640288
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID PTD/EA
Product Group 1390
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 29.11.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;