Please note SiePortal functions might not be available from Monday, April 28 03:00 AM CET to Tuesday, April 29 01:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6NH3112-0BB00-0XX0
Product
SIMATIC RTU3011C compact low-power RTU; battery or solar-operated; connection external power supply 10.8 V to 28.8 V DC; connection of external modem; GNSS; connection to TeleControl Server Basic; loadable protocols: DNP3, IEC 60870-5-104, SINAUT ST7 or MQTT; onboard I/Os: 8 DI, 8 DO, 4 AI; FTP client; configuration/diagnostics via web server; time synchronization; email; SD card slot. GNSS national approvals to be considered!
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6NH3112-0BB00-0XX0
Product Description SIMATIC RTU3011C compact low-power RTU; battery or solar-operated; connection external power supply 10.8 V to 28.8 V DC; connection of external modem; GNSS; connection to TeleControl Server Basic; loadable protocols: DNP3, IEC 60870-5-104, SINAUT ST7 or MQTT; onboard I/Os: 8 DI, 8 DO, 4 AI; FTP client; configuration/diagnostics via web server; time synchronization; email; SD card slot. GNSS national approvals to be considered!
Product family SIMATIC RTU3000C
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5T1 / 5T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,370 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623165651
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2461
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.08.2024
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
|
Buy product
Quantity 1 Piece
;