SIMATIC RTU3030C compact low-power RTU; battery- or solar-operated; connection ext. power supply 10.8 V to 28.8 V DC; integrated UMTS modem; Connection to Telecontrol Server Basic, DNP3, IEC 60870-5-104 and SINAUT ST7 protocol; onboard I/Os: 8 DI, 4 DO, 4 AI; FTP client; Ethernet port, configuration / diagnostics via web server, time-of-day synchronization, SMS, email, SD card slot, observe national approvals.
Article Number (Market Facing Number) |
6NH3112-3BA00-0XX0 |
Product Description |
SIMATIC RTU3030C compact low-power RTU; battery- or solar-operated; connection ext. power supply 10.8 V to 28.8 V DC; integrated UMTS modem; Connection to Telecontrol Server Basic, DNP3, IEC 60870-5-104 and SINAUT ST7 protocol; onboard I/Os: 8 DI, 4 DO, 4 AI; FTP client; Ethernet port, configuration / diagnostics via web server, time-of-day synchronization, SMS, email, SD card slot, observe national approvals.
|
Product family |
SIMATIC RTU3000C |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5T1 / 5T1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
100 Day/Days |
Net Weight (kg) |
0,456 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622242674 |
UPC |
804766214264 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2454 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
1.2 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|