SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6NH3112-4BB00-0XX0
Product
SIMATIC RTU3041C compact low-power RTU; battery or solar-operated; connection external power supply 10.8 V to 28.8 V DC; integrated modem for LTE-M/NB-IoT; GPS; Connection to TeleControl Server Basic; loadable protocols: DNP3, IEC 60870-5-104, SINAUT ST7 or MQTT; onboard I/Os: 8 DI, 8 DO, 4 AI; FTP client; Ethernet port, configuration/diagnostics via web server, time-of-day synchronization, SMS, email, SD card slot. Observe national approvals!
Notes
The product was replaced with the following successor product:
6NH3112-5BB00-0XX0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6NH3112-4BB00-0XX0
Product Description SIMATIC RTU3041C compact low-power RTU; battery or solar-operated; connection external power supply 10.8 V to 28.8 V DC; integrated modem for LTE-M/NB-IoT; GPS; Connection to TeleControl Server Basic; loadable protocols: DNP3, IEC 60870-5-104, SINAUT ST7 or MQTT; onboard I/Os: 8 DI, 8 DO, 4 AI; FTP client; Ethernet port, configuration/diagnostics via web server, time-of-day synchronization, SMS, email, SD card slot. Observe national approvals!
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2024
Notes
The product was replaced with the following successor product:
6NH3112-5BB00-0XX0 Compare Products
Successor information
Successor 6NH3112-5BB00-0XX0
Successor Description SIMATIC RTU3051C compact low-power RTU; battery or solar-operated; connection external power supply 10.8 V to 28.8 V DC; integrated modem for LTE-M/NB-IoTv2; GNSS; connection to TeleControl Server Basic; loadable protocols: DNP3, IEC 60870-5-104, SINAUT ST7 or MQTT; onboard I/Os: 8 DI, 8 DO, 4 AI; FTP client; Ethernet port, configuration/diagnostics via web server, time-of-day synchronization, SMS, email, SD card slot. observe national approvals!
Price data
Region Specific PriceGroup / Headquarter Price Group 5T1 / 5T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,370 Kg
Packaging Dimension 130,00 x 75,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622753538
UPC 195125040427
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2461
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number eed9ecd7-d505-4a66-a8dd-10b27328f29f
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;