26.05.2024 9:12:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6NH7997-0CA55-0AA0
Product
Image similar
SINAUT engineering software V5.5, on DVD, for ST7 a. DNP3-TIM modules consisting of engineering and diagnostic software for STEP 7 V5.6, SINAUT TD7 block library and electronic manual in German and English.
Notes
The product was replaced with the following successor product:
6NH7997-0CE55-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6NH7997-0CA55-0AA0
Product Description SINAUT engineering software V5.5, on DVD, for ST7 a. DNP3-TIM modules consisting of engineering and diagnostic software for STEP 7 V5.6, SINAUT TD7 block library and electronic manual in German and English.
Product family SINAUT engineering software
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Notes
The product was replaced with the following successor product:
6NH7997-0CE55-0AA0 Compare Products
Successor information
Successor 6NH7997-0CE55-0AA0
Successor Description SINAUT engineering software V5.5 OSD, for ST7 and DNP3-TIM modules, consisting of engineering and diagnostic software for STEP 7 V5.7, SINAUT TD7 block library and electronic manual in German and English, online software delivery (OSD).
Price data
Region Specific PriceGroup / Headquarter Price Group 5T1 / 5T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,180 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622319673
UPC 804766234958
Commodity Code 85234910
LKZ_FDB/ CatalogID IK-A
Product Group 2461
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;